Ominaisuudet
Version | SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, red |
Order No. | 1919070000 |
Type | SF 4/21 MC NE RT V2 |
GTIN (EAN) | 4032248555055 |
Qty. | 192 items |
Alternative product | [1919050000](~/p/1919050000) |
Depth | 6,1 mm |
Depth (inches) | 0,24 inch |
Height | 21 mm |
Height (inches) | 0,827 inch |
Width | 5,7 mm |
Width (inches) | 0,224 inch |
Net weight | 0,604 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | red |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | −40 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 21 x 5.7 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 5,7 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 2,5 mm² |
Conductor O.D. | 3.6 - 6 mm |
Conductor O.D., max. | 6 mm |
Conductor O.D., min. | 3,6 mm |
Cross-section for connected wire | 2.5 - 4 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64819) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1919070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1919070000) |
Product Change Notification |
[156710](https://mdcop.weidmueller.com/mediadelivery/asset/900_156710)
[156711](https://mdcop.weidmueller.com/mediadelivery/asset/900_156711) [308560](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [308561](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |