Properties
Version | Conductor markers, Mounting aid - SlimFix |
Order No. | 1770080000 |
Type | SF-TOOL-SORTIMENT |
GTIN (EAN) | 4032248117475 |
Qty. | 1 items |
Net weight | 12 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Mounting aid - SlimFix |
Number of markers per packaging unit |
|
Recommended industries |
Transportation
Machinery |
Halogen | No |
Product information | “3 pieces each: TOOL 1, TOOL 2-3, TOOL 4-5” |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |