Properties
Version | PCB plug-in connector, male header, Solder flange, THT solder connection, 5.08 mm, Number of poles: 19, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box |
Order No. | 1149790000 |
Type | SL 5.08HC/19/180LF 3.2SN BK BX |
GTIN (EAN) | 4032248933228 |
Qty. | 12 items |
Product data |
IEC: 400 V / 24 A UL: 300 V / 18.5 A |
Packaging | Box |
Depth | 8.5 mm |
Depth (inches) | 0.335 inch |
Height | 15.2 mm |
Height (inches) | 0.598 inch |
Height of lowest version | 12 mm |
Width | 106.32 mm |
Width (inches) | 4.186 inch |
Net weight | 5.914 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series BL/SL 5.08 |
Type of connection | Board connection |
Mounting onto the PCB | THT solder connection |
Pitch in mm (P) | 5.08 mm |
Pitch in inches (P) | 0.2 " |
Outgoing elbow | 180° |
Number of poles | 19 |
Number of solder pins per pole | 1 |
Solder pin length (l) | 3.2 mm |
Solder pin length tolerance | +0.1 / -0.3 mm |
Solder pin dimensions |
d = 1.2 mm
Octagonal |
Solder pin dimensions = d tolerance | 0 / -0,03 mm |
Solder eyelet hole diameter (D) | 1.5 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
L1 in mm | 91.44 mm |
L1 in inches | 3.6 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | finger-safe unplugged/ back-of-hand-safe plugged |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged/ IP10 unplugged |
Protection degree | IP20 |
Volume resistance | ≤5 mΩ |
Can be coded | Yes |
Plugging cycles | 25 |
Plugging force/pole, max. | 10 N |
Pulling force/pole, max. | 7.5 N |
Insulating material | PA GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 550 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of solder connection | 1...3 µm Ni / 2...4 µm Sn matt |
Layer structure of plug contact | 1...3 µm Ni / 2...4 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 24 A |
Rated current, max. number of poles (Tu=20°C) | 19 A |
Rated current, min. number of poles (Tu=40°C) | 21 A |
Rated current, max. number of poles (Tu=40°C) | 16.5 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4,000 V |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-1121690 |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 18.5 A |
Rated current (Use group D / CSA) | 18.5 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 18.5 A |
Rated current (Use group D / UL 1059) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 165 mm |
VPE width | 115 mm |
VPE height | 35 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity |
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_68374)
[CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_68376) [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_98871) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1149790000) |
Product Change Notification |
[20221202 Addition of insertion chamfers on the mating face of the SL 5.08HC](https://mdcop.weidmueller.com/mediadelivery/asset/900_287391)
[20221202 Ergänzung von Einführschrägen am Steckgesicht bei der SL 5.08HC](https://mdcop.weidmueller.com/mediadelivery/asset/900_287392) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL BUILDING SAFETY EN](http://download.weidmueller.com/asset/download/file/38207) [FL APPL LED LIGHTING EN](http://download.weidmueller.com/asset/download/file/38275) [FL INDUSTR.CONTROLS EN](http://download.weidmueller.com/asset/download/file/38285) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |