Properties
Version | SwitchMark, Device markers, 46 x 46 mm, for cam switches, Type S0, Kraus & Naimer, grey |
Order No. | 1323520000 |
Type | SM 46/46-30 MC NE GR |
GTIN (EAN) | 4050118126839 |
Qty. | 20 items |
Depth | 1.2 mm |
Depth (inches) | 0.047 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Diameter | 30 mm |
Net weight | 5.2 g |
Operating temperature range | -40...100 °C |
Application/manufacturer |
for cam switches
Type S0 Kraus & Naimer |
Colour | grey |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 8 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
UL 94 flammability rating | V-2 |
Width | 46 mm |
Diameter | 30 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61203) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1323520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1323520000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1323520000&norm=0) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters