Ominaisuudet
Version | SwitchMark, Device markers, 60 x 60 mm, ø 60 - 22 mm, Siemens 3 SB, Eaton Moeller M22-PV, To customer specification |
Order No. | 1323740000 |
Type | SM DIA 60-22 MC SDR |
GTIN (EAN) | 4050118127003 |
Qty. | 2 items |
Depth | 1,2 mm |
Depth (inches) | 0,047 inch |
Height | 60 mm |
Height (inches) | 2,362 inch |
Width | 60 mm |
Width (inches) | 2,362 inch |
Diameter | 22 mm |
Net weight | 7 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
ø 60 - 22 mm
Siemens 3 SB Eaton Moeller M22-PV |
Colour | To customer specification |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | −40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 60 mm |
Diameter | 22 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1323740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |