Properties
Version | RIDERSERIES RCI, Retaining clip |
Order No. | 1132090000 |
Type | SRC-I CLIP HM RCI |
GTIN (EAN) | 4032248912209 |
Qty. | 20 items |
Net weight | 0.441 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | for high relays |
Material | metal |
Colour | silver |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60499) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1132090000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1132090000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1218390000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1218410000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:8690830000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Screw connection
-
Item No.:8783930000Packaging unit:10 PC
RIDERSERIES FG, Relay socket, Number of contacts: 2, CO contact, Tension-clamp connection
Individual part of
-
Item No.:1218390000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1218410000Packaging unit:10 PC
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No