Properties
Version | Accessories, Socket |
Order No. | 0169900000 |
Type | STB 14/D6/4/M3 SAK10 |
GTIN (EAN) | 4008190076665 |
Qty. | 50 items |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
Diameter | 6 mm |
Net weight | 1.8 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Material | Copper - zinc |
Surface finish | galvanized |
Colour | grey |
Version | For the mounting rails |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
O.D. | 6 mm |
Diameter | 6 mm |
Plug-in depth | 12.5 mm |
Installation advice | Direct mounting |
Surface finish | galvanized |
Engineering Data |
[CAD data -- 11455_STB_14-D6-4-M3_SAK10_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38079)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58814) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0169900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0169900000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |