Properties
Version | PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box |
Order No. | 1091260000 |
Type | SV 7.62HP/05/270G SC/06R SN BK BX |
GTIN (EAN) | 4032248860258 |
Qty. | 36 items |
Product data |
IEC: 1000 V / 41 A UL: 300 V / 35 A |
Packaging | Box |
Depth | 28.3 mm |
Depth (inches) | 1.114 inch |
Height | 14.9 mm |
Height (inches) | 0.587 inch |
Height of lowest version | 11.4 mm |
Width | 50.5 mm |
Width (inches) | 1.988 inch |
Net weight | 8.35 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series BV/SV 7.62HP |
Type of connection | Board connection |
Mounting onto the PCB | THT solder connection |
Pitch in mm (P) | 7.62 mm |
Pitch in inches (P) | 0.3 " |
Outgoing elbow | 270° |
Number of poles | 5 |
Number of solder pins per pole | 2 |
Solder pin length (l) | 3.5 mm |
Solder pin length tolerance | +0.1 / -0.3 mm |
Solder pin dimensions | 0.8 x 1.0 mm |
Solder eyelet hole diameter (D) | 1.4 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
L1 in mm | 30.48 mm |
L1 in inches | 1.2 " |
L2 in mm | 7.62 mm |
L2 in inch | 0.3 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | safe to back of hand above the printed circuit board |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Volume resistance | 2.00 mΩ |
Can be coded | Yes |
Plugging cycles | 25 |
Plugging force/pole, max. | 12 N |
Pulling force/pole, max. | 7 N |
Insulating material | PA GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of solder connection | 1...3 µm Ni / 4...6 µm Sn matt |
Layer structure of plug contact | 1...3 µm Ni / 4...6 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 130 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 130 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 41 A |
Rated current, max. number of poles (Tu=20°C) | 41 A |
Rated current, min. number of poles (Tu=40°C) | 41 A |
Rated current, max. number of poles (Tu=40°C) | 41 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/3 | 630 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 6 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Short-time withstand current resistance | 3 x 1s with 420 A |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-1121690 |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group C / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 33 A |
Rated current (Use group C / CSA) | 33 A |
Rated current (Use group D / CSA) | 5 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated current (Use group B / UL 1059) | 35 A |
Rated current (Use group C / UL 1059) | 33 A |
Rated current (Use group D / UL 1059) | 5 A |
Clearance distance, min. | 6.9 mm |
Creepage distance, min. | 9.6 mm |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 350 mm |
VPE width | 136 mm |
VPE height | 40 mm |
Pitch in mm (hybrid) |
|
Pitch in mm (Signal) | 3.81 mm |
Pitch in inch (hybrid) |
|
Pitch in inches (Signal) | 0.15 " |
Pole count (hybrid) |
|
Number of poles (Signal) | 6 |
Number of solder pins per pole (hybrid) |
|
Number of solder pins per pole (Signal) | 1 |
Solder pin dimensions (hybrid) |
|
Solder pin dimensions (Signal) | 0.8 x 0.8 mm |
Solder pin dimensions = d tolerance (hybrid) |
|
Solder pin dimensions = d tolerance (Signal) | -0,03 / +0,01 mm |
Diameter of solder eyelet (hybrid) |
|
PCB hole diameter (Signal) | 1.3 mm |
Tolerance of the diameter of the solder eyelet (hybrid) |
|
PCB hole diameter tolerance (Signal) | ± 0.1 mm |
L2 in mm | 7.62 mm |
L2 in inch | 0.3 " |
Number of rows (hybrid) |
|
Number of rows (Signal) | 2 |
Contact material (hybrid) |
|
Contact material (Signal) | CuMg |
Contact surface (hybrid) |
|
Contact surface (Signal) | tinned |
Layer structure of the solder connection (hybrid) |
|
Layer structure of the solder connection (Signal) | 1-3 µm Ni / 4-8 µm Sn |
Layer structure of the plug contact (hybrid) |
|
Layer structure of the plug contact (Signal) | 1-3 µm Ni / 4-8 µm Sn |
Rated voltage for overvoltage class / pollution severity level II/2 (hybrid) |
|
Rated voltage for overvoltage class/pollution severity level II/2 (Signal) | 320 V |
Rated voltage for overvoltage class / pollution severity level III/2 (hybrid) |
|
Rated voltage for overvoltage class/pollution severity level III/2 (Signal) | 160 V |
Rated voltage for overvoltage class / pollution severity level III/3 (hybrid) |
|
Rated voltage for overvoltage class/pollution severity level III/3 (Signal) | 160 V |
Rated impulse voltage for overvoltage class / pollution severity level II/2 (hybrid) |
|
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal) | 2.5 kV |
Rated impulse voltage for overvoltage class / pollution severity level III/2 (hybrid) |
|
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal) | 2.5 kV |
Rated impulse voltage for overvoltage class / pollution severity level III/3 (hybrid) |
|
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal) | 2.5 kV |
Rated current, number of poles (Tu=40°C) (hybrid) |
|
Rated current, number of poles (Tu=20°C) (hybrid) |
|
Short-time withstand current capacity (hybrid) |
|
Short-time withstand current resistance (Signal) | 3 x 1s with 80 A |
Creepage distance (hybrid) |
|
Clearance distance (hybrid) |
|
Rated voltage (Use group B / CSA) (Hybrid) |
|
Rated voltage (Use group B / CSA) (Signal) | 300 V |
Rated voltage (Use group C / CSA) (Hybrid) |
|
Rated voltage (Use group C / CSA) (Signal) | 50 V |
Rated current (Use group B / CSA) (Hybrid) |
|
Rated current (Use group B / CSA) (Signal) | 9 A |
Rated current (Use group C / CSA) (Hybrid) |
|
Rated current (Use group C / CSA) (Signal) | 9 A |
Rated current (Use group D / CSA) (Hybrid) |
|
Rated current (Use group D / CSA) (Signal) | 9 A |
Rated voltage (Use group B / UL 1059) (Hybrid) |
|
Rated voltage (Use group B / UL 1059] (Signal) | 300 V |
Rated voltage (Use group C / UL 1059) (Hybrid) |
|
Rated voltage (Use group C / UL 1059] (Signal) | 50 V |
Rated voltage (Use group D / UL 1059) (Hybrid) |
|
Rated current (Use group B / UL 1059) (Hybrid) |
|
Rated current (Use group B / UL 1059) (Signal) | 5 A |
Rated current (Use group C / UL 1059) (Hybrid) |
|
Rated current (Use group C / UL 1059) (Signal) | 5 A |
Rated current (Use group D / UL 1059) (Hybrid) |
|
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_303617) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1091260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-03-01 |
ECLASS 13.0 | 27-46-03-01 |
ECLASS 14.0 | 27-46-03-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
Is counterpart of
-
Item No.:1080610000Packaging unit:30 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP / BCF 3.81 180BVF 7.62HP SN / BCF 3.81 SN 180