Properties
Version | SZS (serrated washer), Retaining toothed washers, M 32, Stainless steel 1.4404 (316L) |
Order No. | 1736330000 |
Type | SZS M32 |
GTIN (EAN) | 4008190963538 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Height | 4.5 mm |
Height (inches) | 0.177 inch |
Net weight | 10.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | metric |
External thread | M 32 |
Halogen | halogen-free |
Inside diameter D2 | 33 mm |
Internal thread | M 32 |
Material | Stainless steel 1.4404 (316L) |
O.D. | 48 mm |
Pitch of thread | 1.5 mm |
Thickness | 1.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70787) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1736330000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002345 |
ETIM 7.0 | EC002345 |
ETIM 8.0 | EC002345 |
ETIM 9.0 | EC002345 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ROHS | Conform |