Properties
Order No. | 2683740000 |
Type | TC INL THIRD 1 |
GTIN (EAN) | 4050118701890 |
Qty. | 1 items |
Depth | 447 mm |
Depth (inches) | 17.598 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 384.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Foam inlay 16 mm² + CST |
Assembly | with tools |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.1 | 21-07-92-03 |
ECLASS 10.0 | 21-07-92-03 |
ECLASS 11.0 | 21-07-04-12 |
ECLASS 12.0 | 21-07-04-12 |
ECLASS 13.0 | 21-07-04-12 |
ECLASS 14.0 | 21-07-04-12 |
Accessories
-
-
-
-
-
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
ToolsStripping the insulationCSTSheathing strippers für coaxial cable and round data linesTools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationCSTSheathing strippers für coaxial cable and round data linesAccessories / replacement parts
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsCuttingCutting tools
Is accessory of
ToolsAssortmentTool chestTool chest
Individual part of
ToolsAssortmentTool chestTool chest
Individual parts
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
-
-
-
-
-
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationCSTSheathing strippers für coaxial cable and round data linesTools
ToolsStripping the insulationCSTSheathing strippers für coaxial cable and round data linesAccessories / replacement parts
ToolsCuttingCutting tools