Properties
Order No. | 2929320000 |
Type | TC INL THIRD 12 |
GTIN (EAN) | 4099986664203 |
Qty. | 1 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
45 mm | |
Height (inches) | 1.772 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 970 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.1 | 21-07-92-03 |
ECLASS 10.0 | 21-07-92-03 |
ECLASS 11.0 | 21-07-04-12 |
ECLASS 12.0 | 21-07-04-12 |
ECLASS 13.0 | 21-07-04-12 |
ECLASS 14.0 | 21-07-04-12 |