Properties
Version | Device markers, Device markers, 140 x 90 mm, coloured |
Order No. | 2986850000 |
Type | THM PV 90/140 WFF |
GTIN (EAN) | 4099986852921 |
Qty. | 200 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 90 mm |
Width (inches) | 3.543 inch |
Net weight | 500 g |
Adhesive | Polyacrylate adhesive |
Colour | coloured |
Halogen | Yes |
Material | Vinyl film |
Operating temperature range, max. | 110 °C |
Operating temperature range, min. | -50 °C |
UL 94 flammability rating | V-0 |
Width | 90 mm |
Halogen | Yes |
Halogen | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_308324) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |