Properties
Version | THM, Conductor and cable markers, 2.8 - 7 mm, 20 x 32 mm, white |
Order No. | 2621500000 |
Type | THM WO 20/32 WS |
GTIN (EAN) | 4050118625547 |
Qty. | 3,000 items |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 0.117 g |
Operating temperature range | -40... |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Number of markers per combination | 1 Label reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per roll | 3000 |
Operating temperature range | -40... |
Operating temperature range, min. | -40 °C |
Size of labelling field | 9 x 20 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 32 mm |
Conductor O.D. | 2.8 - 7 mm |
Conductor O.D., max. | 7 mm |
Conductor O.D., min. | 2.8 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2621500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |