Properties
Version | TM-I, Insert markers, 1.7 - 79 mm, 30 x 4 mm, To customer specification |
Order No. | 1323720000 |
Type | TM-I 12/18 MC SDR |
GTIN (EAN) | 4050118126792 |
Qty. | 48 items |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.29 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Advice label | Colour based on customer requirements (Please send M-Print PRO file) |
Colour | To customer specification |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 80 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | Requires M-Print PRO File |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 4 mm |
Conductor O.D. | 1.7 - 79 mm |
Conductor O.D., max. | 79 mm |
Conductor O.D., min. | 1.7 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1323720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |