TM-I 15
TM-I is an acknowledged and accredited marker type for traffic engineering applications. There are various different tag lengths available for individual labelling with long character strings. Easy handling of separation and installation thanks to the project marker field. Pre-attachment of sleeves and retrofitting of tags offer excellent versatility
The special contour of TM-I allows easy assembly and secures firm positioning. They are compatible with a number of commercially available sleeves. Thanks to the MultiCard format, the tags can be printed quickly and conveniently with the PrintJet CONNECT, plotter or the STI pen.
The special contour of TM-I allows easy assembly and secures firm positioning. They are compatible with a number of commercially available sleeves. Thanks to the MultiCard format, the tags can be printed quickly and conveniently with the PrintJet CONNECT, plotter or the STI pen.
- Easy handling of separation and installation thanks to the project marker field.
- Acknowledged and accredited marker for traffic engineering applications
- Pre-attachment of sleeves and retrofitting of tags offer excellent versatility
- Not suited for labelling with P-Ink or STI pen in connection with CLI T sleeves
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
Ürün No.:1609990000Ambalaj birimi:80 PC
TM-I, Insert markers, 1 - 22 mm, 15 x 4 mm, To customer specification
-
-
Ürün No.:1609981687Ambalaj birimi:400 PC
TM-I, Insert markers, 1 - 22 mm, 15 x 4 mm, yellow
-
Ürün No.:1609981686Ambalaj birimi:400 PC
TM-I, Insert markers, 1 - 22 mm, 15 x 4 mm, red
-
Ürün No.:1609981688Ambalaj birimi:400 PC
TM-I, Insert markers, 1 - 22 mm, 15 x 4 mm, green
-
Ürün No.:1609981693Ambalaj birimi:400 PC
TM-I, Insert markers, 1 - 22 mm, 15 x 4 mm, blue
-
Ürün No.:1609981697Ambalaj birimi:400 PC
TM-I, Insert markers, 1 - 22 mm, 15 x 4 mm, silver
-
Ürün No.:1427870000Ambalaj birimi:400 PC
TM-I, Insert markers, 1.7 - 79 mm, 15 x 4 mm, violet
Added to Your Shopping Cart