TOP 24VDC EMPTY

TERMSERIES, Relay socket, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, PUSH IN

Item No. 2618740000

Properties

Accessories

Is counterpart of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysSolid-state relaysSSR - solid-state relay for 12.8 mm socket
  • SSR 10-32VDC/0-35VDC 5A
    Item No.:
    1421450000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 10…32 V DC , Rated switching voltage: 0…35 V DC, Continuous current: 5 A, Plug-in connection

  • SSR 24VDC/MAX.240VAC 1A
    Item No.:
    1132290000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 10…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 1 A, Plug-in connection

  • SSR 24VDC/0-24VDC 3,5A
    Item No.:
    1132310000
    Packaging unit:
    20 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 10…32 V DC , Rated switching voltage: 0…33 V DC, Continuous current: 3.5 A, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket1 CO contact (AgNi contacts)
  • RCL314024W
    Item No.:
    1984040000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsIndividual relaysElectromechanical relaysRCL - relay modules for 12.8 mm socket1 NO contact, inrush (AgSnO contacts)
  • RCLS3L024W
    Item No.:
    1984080000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

  • RCLS3T024W
    Item No.:
    8866920000
    Packaging unit:
    20 PC

    TERMSERIES, Relay, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No

Individual part of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 VDC 3.5 A output versionsPUSH IN connection
  • TOP 24VDC 24VDC3.5A
    Item No.:
    2618700000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, PUSH IN

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsCapacitive loadsTERMSERIESPUSH IN connection
  • TRP 24VDC 1NO HC
    Item No.:
    2618090000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • TRP 24VDC 1NO HCP
    Item No.:
    2617930000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts16 A output versionsPUSH IN connection
  • TRP 24VDC 1CO 16A
    Item No.:
    2618100000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 V DC 5 A output versionsPUSH IN connection
  • TOP 24VDC 24VDC5A
    Item No.:
    2618840000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, PUSH IN