Properties
Version | Rail, TS 15, Width: 235 mm, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000037604 |
Type | TS15X5 ST FPC 20 VER |
GTIN (EAN) | 4050118653168 |
Qty. | 20 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 235 mm |
Width (inches) | 9.252 inch |
Net weight | 29.95 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281363) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000037604) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:9535720000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535730000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535690000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535680000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535940000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 160 mm, Width: 360 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:9535930000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 200 mm, Width: 300 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:9535920000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 150 mm, Width: 185 mm, Depth: 2 mm, Material: Sheet steel, galvanized, silver
-
Item No.:9535700000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535710000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey