Properties
Version | Rail, TS 35 x 7.5, TS 35, Width: 230 mm, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000037606 |
Type | TS35 MPC 1725 HOR |
GTIN (EAN) | 4050118653182 |
Qty. | 20 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 230 mm |
Width (inches) | 9.055 inch |
Net weight | 78.05 g |
Integral fixing | Screwed |
Material | Steel |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000037606) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |