Eigenschappen
Version | Rail, TS 35, TS 35 x 15, Width: 433 mm, without slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000073450 |
Type | TS35X15 ST KTB5076 VER-C |
GTIN (EAN) | 4064675283126 |
Qty. | 20 items |
Depth | 15 mm |
Depth (inches) | 0,591 inch |
Height | 35 mm |
Height (inches) | 1,378 inch |
Width | 433 mm |
Width (inches) | 17,047 inch |
Net weight | 296,86 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1,5 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Material | Steel |
Material thickness | 1,5 mm |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305307) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |