Properties
Version | Rail, TS 35, TS 35 x 7.5, Width: 265 mm, with slot, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000037561 |
Type | TS35X7.5 ST FPC 30 VER |
GTIN (EAN) | 4050118653250 |
Qty. | 20 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 265 mm |
Width (inches) | 10.433 inch |
Net weight | 89.425 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281353) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000037561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:9535760000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535770000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535950000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 260 mm, Width: 260 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:9535960000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 260 mm, Width: 360 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver
-
Item No.:9535750000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535740000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent