Properties
Version | Klippon TB (Terminal Box), Enclosures, without slot, Height: 35 mm, Width: 453 mm, Depth: 7.5 mm, Material: Steel, galvanic zinc plated and passivated, silver |
Order No. | 8000116102 |
Type | TS35X7.5 ST KTB5040 VER |
GTIN (EAN) | 4099986820487 |
Qty. | 20 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 453 mm |
Width (inches) | 17.835 inch |
Net weight | 93.863 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Material | Steel |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_302644) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000116102) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |