Properties
Version | Rail, TS 35, TS 35 x 7.5, Width: 342 mm, without slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000003910 |
Type | TS35X7.5 ST POK 1636 |
GTIN (EAN) | 4050118652703 |
Qty. | 20 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 342 mm |
Width (inches) | 13.465 inch |
Net weight | 5.75 g |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 6.3 x 20 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_223862) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000003910) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
Is accessory of
-
Item No.:1534380000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 342 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:9510630000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 143 mm, Width: 345 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
-
Item No.:1306100000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305910000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey