Properties
Version | "Standard 50” version software licence for u-link Remote Access Service. Can be used to upgrade an entry version or to extend period of a “Standard 50” version” |
Order No. | 2665050000 |
Type | U-LINK-LIC-STD-50-1Y |
GTIN (EAN) | 4050118682298 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 17.03.2023 |
Net weight | 73 g |
China-VPN | Reliable VPN connection to and from China |
Device management | Illustration of the device infrastructure (remote access objects) in a clearly defined tree structure via location, group and device objects |
Firmware management | Display of the firmware version of all routers and the possibility of timed, automated firmware updates |
Monthly data volume and bandwidth | <= 5 GB with max. 1 Mbit/s, > 5 GB with max. 500 Kbit/s. Increase by 1 GB/month with 1 Mbit/s per added-on pass-through VPN connection, for data volume > 12 GB/month max. 500 Kbit/s |
Number of configurable router objects (access points remote network) |
50 (can be extended using Standard 150, 300, 500 licences)
additional license models available on request |
Number of configurable user objects (service PC) | Unrestricted |
Password guideline | Increased security through configurable specification of minimum requirements for the password quality and validity period |
Period | 1 year from activation of the licence key. When extending a “Standard 50” version, the validity period is extended by 1 year from the expiry date of the current period, but not less than 1 year. Note: Where the validity period has expired, the bandwidth is automatically reduced to the values used with the free entry version (<= 1 GB with max. 500 kbit/s, > 1 GB with max. 64 kbit/s) |
Simultaneously usable pass-through VPN connections | 3 (can be extended by adding on other pass-through VPN connections) |
System availability | ≥ 99.6% |
Usage information | Extended reporting and statistical information (connection reports, usage duration, data volume) |
User organisation | Organisation of service users in groups, assignment of selective access rights to device topology, group-dependent assignment of rights re. device configuration and user administration |
Hardware (service PC) | PC with operating system Windows 7, 8 or 10 |
Hardware, remote target network | Weidmüller router (except IE-SR-2GT-LAN-FN; 1489940000), u-link VPN access integrated in firmware (from V3.0.1) |
Portal administration (user/device configuration) | Standard browser (IE, Edge, Chrome, Firefox) via an HTTPS connection (SSL), login via username and password |
VPN software (service PC) | u-link VPN-client (installation on PC) |
Activation | Client account administrator enters the licence key in the u-link portal (functions immediately available) |
Included in delivery | Letter with licence key |
Software | [Software -- u-link VPN-Client](https://mdcop.weidmueller.com/mediadelivery/asset/900_35627) |
User Documentation | [u-link Technical User Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_39940) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000809 |
ETIM 7.0 | EC000809 |
ETIM 8.0 | EC000809 |
ETIM 9.0 | EC000809 |
ECLASS 9.0 | 27-24-25-01 |
ECLASS 9.1 | 27-24-25-01 |
ECLASS 10.0 | 27-24-25-01 |
ECLASS 11.0 | 27-24-25-01 |
ECLASS 12.0 | 27-24-25-01 |
ECLASS 13.0 | 27-24-25-01 |