UR20-2PWM-PN-0.5A

Remote I/O module, IP20, Digital signals, PWM, 0.5 A per channel

Item No. 1315600000

Properties

Accessories

    MarkersTerminal markersMultiCardPMBlank
  • PM 2.7/2.6 MC NE WS
    Item No.:
    1323710000
    Packaging unit:
    960 PC

    OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/8-11.5Custom printing
  • DEK 5/8-11.5 MC SDR
    Item No.:
    1341610000
    Packaging unit:
    100 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification

  • ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 2.5 S
    Item No.:
    2903690000
    Packaging unit:
    1 PC

    0.14mm², 2.5mm², Trapezoidal crimp

  • Cabinet InfrastructureDIN railsTS 35Stainless steel
  • TS 35X7.5 2M/CRN
    Item No.:
    1747350000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X7.5/LL 1M/ST/ZN
    Item No.:
    0514510000
    Packaging unit:
    1 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5/LL 2M/ST/ZN
    Item No.:
    0514500000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • TS 35X7.5 2M/ST/ZN
    Item No.:
    0383400000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

  • TS 35X7.5/LL 2M/ST/SZ
    Item No.:
    7915060000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm

  • MarkersTerminal markersMultiCardDekafixDEK 5/8-11.5Blank
  • DEK 5/8-11.5 MC NE WS
    Item No.:
    1341630000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • I/O SystemsI/O System IP20 - u-remoteAccessories
  • UR20-EBK-ACC
    Item No.:
    1346610000
    Packaging unit:
    5 PC

    End bracket, ,

  • UR20-SM-ACC
    Item No.:
    1339920000
    Packaging unit:
    20 PC

    Cover, ,

  • MarkersTerminal markersMultiCardPMCustom printing
  • PM 2.7/2.6 MC SDR
    Item No.:
    1323700000
    Packaging unit:
    192 PC

    OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification

  • Cabinet InfrastructureDIN railsTS 35Aluminum
  • TS 35X7.5 2M/AL/BK
    Item No.:
    0330800000
    Packaging unit:
    2 Meter

    Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm

Spare parts

Individual parts