Properties
Order No. | 3073750000 |
Type | US67-MNT-00M08-0MAG2-000 |
GTIN (EAN) | 4099987075855 |
Qty. | 1 items |
Depth | 35 mm |
Depth (inches) | 1.378 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Diameter | 35 mm |
Net weight | 240 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Is an accessory | Yes |
Type of accessory | Mounting accessories |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ECLASS 9.1 | 27-20-14-92 |
ECLASS 10.0 | 27-20-14-92 |
ECLASS 11.0 | 27-20-14-92 |
ECLASS 12.0 | 27-20-14-92 |
ECLASS 13.0 | 27-20-14-92 |
ECLASS 14.0 | 27-20-14-92 |
ROHS | Conform |