Properties
Order No. | 3095130000 |
Type | US67-VIB46C-ANA-00160003B00000 |
GTIN (EAN) | 4099987114578 |
Qty. | 1 items |
Depth | 31 mm |
Depth (inches) | 1.22 inch |
82.35 mm | |
Height (inches) | 3.242 inch |
Width | 31 mm |
Width (inches) | 1.22 inch |
Diameter | 31 mm |
Net weight | 200 g |
Storage temperature | -40 °C...60 °C |
Ambient temperature | -40 °C…60 °C |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Applications | for indoor and outdoor use |
For Ex zone dust | None |
For Ex zone gas | None |
Machine vibration assessment included | Yes |
MTTF | 399 a |
Operating life | 10 years |
Safety category | No |
Protection degree |
IP67 (in plugged condition)
IP66 (in plugged condition) |
Accuracy of vibration measurement | 10 % |
Calibration point | 159,2 Hz and 90 % amplitude of measurement range |
Cross sensitivity | <5 % |
Device is calibrated | Yes |
Effective vibration velocity, max. | 16 mm/s |
Frequency range configurable | No |
Measurement range | 4...20 mA ~ 0…16 mm/s, rms (standard) |
Measuring unit vibration velocity (RMS) | mm/s |
Number of measuring axes | 1 |
Physical measurement principle of the sensor | Vibration acceleration |
Sensor measuring method acc. to ISO10816-3 | 1-axis broadband analysis 10 Hz...1 kHz, VRMS |
Spectral analysis method (FFT) | No FFT calculation |
Temperature measurement available | No |
Temperature range measuring head |
|
Transmission intervall of signals | Continuous measurement |
Vibration acceleration, max. (gravity g) | 16.5 |
Vibration acceleration, min. (gravity g) | -16.5 |
Frequency range, min. | 1 Hz |
Frequency range, max. | 1,000 Hz |
Sensor vibration |
|
Monitoring | Vibration monitoring acc. to DIN ISO 10816-3 |
Accuracy | ±10 % (acc. DIN ISO 2954) |
Connection type | M12 |
Number of poles | 4 |
Plug | 1x M12 female 4-pole |
Fuse | 30V DC, 3A, medium time lag |
Input current, max. | 25 mA |
IO-Link available | No |
Load resistance, max. | 500 Ω |
Measuring and process variables | RMS vibration velocity |
Output signal | 4...20 mA (proportional to measuring range) |
Material | Stainless steel 1.4305 (V2A), AISI 303 (standard) |
Connection thread | M8 thread |
Installation location | Indoor and outdoor use |
Mounting thread | M8 |
Sealing with tie possible | No |
Tightening torque | 8 Nm |
Torque for cap nut, max. | 0.4 Nm |
Type of mounting |
Screw mounting
Direct mounting Adhesive fastening Mounting plate Magnet Miscellaneous |
Type of mounting sensor |
Many possibilities using adapters
Direct mounting: screw connection |
Type of thread | External thread |
Wrench size | 24 mm |
Type of power supply |
DC
External |
Wireless | No |
Frequency range, max. | 1,000 Hz |
Frequency range, min. | 1 Hz |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323943) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 8.0 | EC004309 |
ETIM 9.0 | EC004309 |
ECLASS 9.1 | 27-20-14-12 |
ECLASS 10.0 | 27-20-14-12 |
ECLASS 11.0 | 27-20-14-12 |
ECLASS 12.0 | 27-20-14-12 |
ECLASS 13.0 | 27-20-14-12 |
ECLASS 14.0 | 27-20-14-12 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E337701 |