USB3.0A R1V 2.0N3 RL BL

Tämä tuote ei ole enää saatavana.

OMNIMATE Data - USB jack, PCB plug-in connector, female header, Type A, 5 Gbps, THT/THR solder connection, 180°, Plugging cycles: ≥ 1500, Number of poles: 8, PA 9T, Gold over nickel, Tape

Tuotteen tunnus 2562980000

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging
Delivery status

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

LED
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Plugging force/pole, max.
Product family
Protection degree
Pulling force/pole, max.
Shield surface
Shield tabs
Shielding
Shielding material
Solder pin dimensions
Solder pin length (l)
Soldering process
Tolerance of solder pin position
Transmission rate
Type of connection

Electrical properties

Dielectric strength, contact / contact
Insulation resistance
Nominal voltage
Rated current

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height
Tape reel diameter ∅ (A)
Surface resistance

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0