Properties
Version | Lightning and surge protection, Testing device |
Order No. | 8951860000 |
Type | V-TEST |
GTIN (EAN) | 4032248743100 |
Qty. | 1 items |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 230 mm |
Height (inches) | 9.055 inch |
Width | 122 mm |
Width (inches) | 4.803 inch |
Net weight | 1,331 g |
Storage temperature | 0 °C...40 °C |
Operating temperature | 0 °C...40 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71e97bb7-979f-4330-94c0-20c629bb05e3 |
Colour | black |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Battery set | 8 NiMH with 2600 mA |
Measurement range | U < 1000 V / I = 1 mA |
UL 94 flammability rating | V-0 |
Voltage supply | 100…240 V AC |
Protection degree | IP20 |
Colour | black |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38745) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39373) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002495 |
ETIM 7.0 | EC002495 |
ETIM 8.0 | EC002495 |
ETIM 9.0 | EC002495 |
ECLASS 9.0 | 27-20-11-14 |
ECLASS 9.1 | 27-20-11-14 |
ECLASS 10.0 | 27-20-11-14 |
ECLASS 11.0 | 27-20-11-14 |
ECLASS 12.0 | 27-20-11-14 |
ECLASS 13.0 | 27-20-11-14 |
ECLASS 14.0 | 27-20-11-14 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8951630000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8951570000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8951580000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8951590000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8951620000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8951600000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8951610000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8951640000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924230000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8924360000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V
-
Item No.:8953630000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924200000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8953620000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8924380000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 350 V
-
Item No.:1161150000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924340000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:1161170000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:1161180000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924320000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924220000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:8924350000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924330000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924370000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V
-
Item No.:8953640000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V
-
Item No.:8953670000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924210000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V
-
Item No.:1161190000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8924590000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <1000 V
-
Item No.:8924650000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 65 V
-
Item No.:8924570000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <1000 V
-
Item No.:8951680000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951700000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951690000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951650000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator
-
Item No.:8951660000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator
-
Item No.:1093400000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951550000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951470000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951530000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951540000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951460000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951560000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951480000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924660000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924550000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924540000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8953650000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924670000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8951670000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8951510000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV
-
Item No.:8924460000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924430000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924510000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8953610000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.9 kV
-
Item No.:8953660000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924420000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924500000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924520000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8953590000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8953720000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924400000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924530000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924440000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951490000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8953600000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924480000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924450000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924470000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924490000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8924610000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator
-
Item No.:8924600000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator