Properties
Version | Device markers, Device markers, 297 x 210 mm, Transparent |
Order No. | 1689800000 |
Type | VARIOCUT GESCHNITTEN |
GTIN (EAN) | 4008190861063 |
Qty. | 10 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 297 mm |
Height (inches) | 11.693 inch |
Width | 210 mm |
Width (inches) | 8.268 inch |
Net weight | 13 g |
Operating temperature range | -40...135 °C |
Installation temperature | +5°C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Acrylate |
Colour | Transparent |
Halogen | No |
Material | Polyester, PVC-free |
Operating temperature range | -40...135 °C |
Operating temperature range, max. | 135 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Width | 210 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1689800000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |