Properties
Version | VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 20, 6 mm, OD min. 6.5 - OD max. 12.5 mm, IP65, Brass, nickel-plated |
Order No. | 1778460000 |
Type | VGM20-MS54 ZE 6,0-13,5 |
GTIN (EAN) | 4032248161478 |
Qty. | 50 items |
Height | 28 mm |
Height (inches) | 1.102 inch |
Length | 34 mm |
Length (inches) | 1.339 inch |
Net weight | 48.88 g |
Operating temperature | -20 °C...80 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
AF size | 22 mm |
AF size 1 | 24 mm |
AF size 2 | 22 mm |
Cable glands |
metric
M 20 |
Clamping range, strain relief, max. | 14 mm |
Clamping range, strain relief, min. | 8.5 mm |
External thread | M 20 |
Halogen | No |
Length of thread | 6 mm |
Material | Brass, nickel-plated |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 12.5 mm |
Outer cable diameter, min. | 6.5 mm |
Pitch of thread | 1.5 mm |
Protection degree | IP54 |
Protection degree with GWDR | IP65 |
Seal insert | NBR |
Sealing | NBR |
Torque for cap nut, max. | 8 Nm |
Torque for cap nut, min. | 8 Nm |
Torque for connecting adapter, max. | 12 Nm |
Torque for connecting adapter, min. | 12 Nm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1778460000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1778460000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ROHS | Conform |
Accessories
-
Item No.:0930730002Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 20, Nylon 6
-
Item No.:0930640002Packaging unit:50 PC
SKMU MS (brass locknut), Locknut, M 20, 4 mm, Brass
-
Item No.:1777940000Packaging unit:100 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 20, Polyethylene
-
Item No.:1736240000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 20, Neoprene
-
Item No.:0899750000Packaging unit:25 PC
KSWF (flat gasket - vulcanised fibre), Sealing ring, M 20, Vulcanized fibre
-
Item No.:1737000000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 20, 3 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNylon flat gasket - KSWN
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, natural finish
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsVulcanised fibre gasket - KSWF
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated