Properties
Order No. | 2457660000 |
Type | VGM40-MS68 EMC 20-32SET |
GTIN (EAN) | 4050118472752 |
Qty. | 1 items |
Net weight | 232 g |
Limit temperature | -40 °C ... 130 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Colour | silver |
Material | Brass, nickel-plated |
Protection degree | IP68 - 15 bar |
Cable diameter, max. | 32 mm |
Cable diameter, min. | 20 mm |
Cable glands |
M 40
EMV |
Colour | silver |
Material | Brass, nickel-plated |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79251) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2457660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2457660000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[CAT 3 HDC 17/18 EN](http://download.weidmueller.com/asset/download/file/39468)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |