Properties
Version | Connecting sleeve (terminal), when screwed in, Width: 4.9 mm, Height: 4.9 mm, Depth: 12 mm, Number of poles: 1, Copper |
Order No. | 0249000000 |
Type | VH 12/4.9/3.3 |
GTIN (EAN) | 4008190129507 |
Qty. | 100 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 4.9 mm |
Height (inches) | 0.193 inch |
Width | 4.9 mm |
Width (inches) | 0.193 inch |
Diameter | 4.9 mm |
Net weight | 1.04 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 1 |
Type | Cross-connector |
Diameter | 4.9 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58892) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0249000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0249000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1596240000Packaging unit:20 PC
Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:0126700000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:0338300000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm
-
Item No.:0221200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 15, Pitch in mm (P): 7.90, Insulated: No, Width: 116.6 mm
-
Item No.:0194400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 3, Pitch in mm (P): 7.90, Insulated: No, Width: 21.8 mm
-
Item No.:0194500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 7.90, Insulated: No, Width: 29.7 mm
-
Item No.:0194300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 2, Pitch in mm (P): 7.90, Insulated: No, Width: 13.9 mm
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1017100000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0126600000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 1000 V, Number of connections: 2
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0470800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: No, Width: 29.8 mm
-
Item No.:0471000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 113.1 mm
-
Item No.:0470900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 41.7 mm
-
Item No.:0470700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 17.9 mm
-
Item No.:1016780000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1017000000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016700000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2