Properties
Version | Surge protection |
Order No. | 3022930000 |
Type | VPU AC I F 0 N-PE 275/25 |
GTIN (EAN) | 4099986942226 |
Qty. | 1 items |
Depth | 73 mm |
Depth (inches) | 2.874 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 95 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
Colour | orange |
Design | Insta IP 20 |
Operating altitude | ≤ 2000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 in installed state |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-PE | 65 kA |
Discharge current In (8/20µs) N-PE | 100 kA |
Discharge current In (8/20µs) wire-PE | 25 kA |
Discharge current, max. (8/20 µs) | 130 kA |
Energy coordination (≤10 m) |
Type III
Type I Type II |
Follow-on current extinguishing capability Ifi | Not available due for technical reasons |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse |
Not required
internally available |
Lightning test current Iimp (10/350 µs) (L-PE) | 25 kA |
Lightning test current Iimp (10/350 µs) | 25 kA |
Mains voltage | 230 V / 400 V |
Max. continuous voltage, Uc (AC) | 305 V |
Protection level Up at IN (L/N-PE) | ≤ 2.1 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type II
Type I |
Requirements class, acc. to EN 61643-11 |
T1
T2 T3 |
Response time | <100 ns |
Short-circuit current rating ISCCR | 100 kA |
Standards | IEC61643-11, EN61643-11 |
Temporary surge voltage (over-voltage) - TOV | 442 V |
Voltage type | AC |
Tightening torque, min. | 2 Nm |
Wire cross-section, solid, min. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Time interval | 5 years |
Product information | If F1 > 315A gG, then the integrated backup fuse always operates before F1 |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256638) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319407) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |