Properties
Version | Surge protection, 1 MPP, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V |
Order No. | 2755970000 |
Type | VPUM1I1SXFXV1O0TXPX10 |
GTIN (EAN) | 4064675003335 |
Qty. | 1 items |
Depth | 91 mm |
Depth (inches) | 3.583 inch |
Height | 145 mm |
Height (inches) | 5.709 inch |
Width | 168 mm |
Width (inches) | 6.614 inch |
Net weight | 701 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection type string | Internal terminal (with cable gland feed-through) |
Enclosure attachment | Via the four holes under the cover screws |
Protection degree | IP67 |
Standards | EN 50539-11 |
Amount of maximum power points (MPP) | 1 MPP |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Number of string inputs per MPP | 1 |
Conditions and requirements | EN 50539-11 |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,100 V |
Operating height in the grounded PV system | ≤ 4000 m |
Operating height in ungrounded PV system | ≤ 4000 m |
Protection level Up (+/- , -/PE , +/PE) | ≤4,2 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11 kA |
Standards | EN 50539-11 |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 12.5 kA |
Product information | The SPD in the box cannot be replaced. |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_188267) |
User Documentation | [Manual PV Protect T1](https://mdcop.weidmueller.com/mediadelivery/asset/900_175759) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Designation 2: VPU PV BOX CG I+II 3 1000 1M Over voltage protection box for inverters with 1 Mpp tracker, used to protect the DC side. Max. String voltage Uoc:1000 V MPPT1: 1 input, connection via cable gland (4-8mmØ) cable cross section: max. 16mm² Connection of the box in stitch without DC switch 1 surge protection type II Connection of functional earth via cable glands (8-12mmØ) cable cross-section: 16mm² Protection class: IP65 and IP67 Plastic enclosure Dimensions HxWxD:168x145x91 mm According to standard, EN 50539-11: 2013+A1:2014 IEC 61643-31: 2018 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2814280000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
-
Item No.:2814290000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Female, 1x Partly stripped cable end, 1x WM4 C Male, 6mm², 1500 V
-
Item No.:1222870000Packaging unit:1 PC
Photovoltaics, Crimping tool for photovoltaic contacts, Mechanical, without interchangeable inserts
-
-
Item No.:2814220000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
Counterparts
-
Item No.:2814220000Packaging unit:1 PC
Photovoltaics, Y-Connector Cable, 1x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
-
Item No.:2814280000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V
-
Item No.:2814290000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Female, 1x Partly stripped cable end, 1x WM4 C Male, 6mm², 1500 V
Is counterpart of
-
Item No.:2814290000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Female, 1x Partly stripped cable end, 1x WM4 C Male, 6mm², 1500 V
-
Item No.:2814280000Packaging unit:1 PC
Photovoltaics, X-Connector Cable, 2x WM4 C Male, 1x Partly stripped cable end, 1x WM4 C Female, 6mm², 1500 V