Properties
Version | , Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 2.5 - 5 mm |
Order No. | 2902800000 |
Type | VT-TM 1/30 HF-V0 |
GTIN (EAN) | 4099986005358 |
Qty. | 200 items |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 5.3 mm |
Width (inches) | 0.209 inch |
Net weight | 3 g |
Operating temperature range | -30...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour |
yellow
Transparent |
Halogen | No |
Material | TPU |
Operating temperature range | -30...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -30 °C |
Printed characters | without |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 5.3 mm |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Conductor O.D. | 2.5 - 5 mm |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 2.5 mm |
Cross-section for connected wire | 0.5 - 1.5 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
-
-
-
-
Item No.:1876370000Packaging unit:300 PC
TM-I, Insert markers, 30 x 4 mm, yellow
-
-
-
-
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 30Blank
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiMarkTM-ITM-I 30