Egenskaber
Version | WAVESERIES, Voltage monitoring, 1 x three-phase (R, S, T, N), 250 V, Screw connection |
Order No. | 8705630000 |
Type | WAS2 VMR 3PH |
GTIN (EAN) | 4032248377060 |
Qty. | 1 Styk |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2022 |
Alternative product | [7760054165](~/p/7760054165) |
Depth | 112,4 mm |
Depth (inches) | 4,425 inch |
Width | 22,5 mm |
Width (inches) | 0,886 inch |
Length | 96,5 mm |
Length (inches) | 3,799 inch |
Net weight | 120,6 g |
Storage temperature | -25 °C...85 °C |
Operating temperature | 0 °C...70 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
MTTF | 493 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | b25f3b7c-b874-4a4e-a8b2-4f423a7e2a65 |
Input frequency | 50...60Hz |
Input voltage |
80…250 V AC/DC 3~
200...400 V AC/DC |
Number of inputs | 1 x three-phase (R, S, T, N) |
Alarm function |
configurable
Surge voltage Undervoltage Hysteresis: 10 V |
Continuous current | 3 A |
Max. switching voltage, AC | 0 V |
Rated switching current | 0.1 A |
Type | 2 CO contacts |
Configuration |
DIP switch and potentiometer
Alarm status reset via reset input or button |
Galvanic isolation | 3-way isolator |
Protection degree | IP20 |
Rail | TS 35 |
Repeat accuracy | <0.3 % of set range |
Step response time | <300 ms |
Temperature coefficient | ≤ 300 ppm/K |
Voltage supply | from the measuring circuit |
EMC standards | EN 61000-6-1, 2, 3, 4 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 6 kV |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | III |
Type of connection | Screw connection |
Clamping range, rated connection | 2,5 mm² |
Clamping range, min. | 0,5 mm² |
Clamping range, max. | 2,5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37670) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206170) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8705630000) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35784) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Limit-value monitoring component for 1- /3- phase AC and DC voltages Add-on housing for TS35 rail mounting Secure isolation EN 50178, 2-way isolation up to 6 kV Type WA5 VMR 3ph |
Short specification |
Limit-value monitoring component for 1- /3- phase AC and DC voltages |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |