Properties
Version | WAVESERIES, Surge protection, Surge protection, Attenuation at 100 MHz: 30 dB |
Order No. | 8614780000 |
Type | WAVEFILTER 3A |
GTIN (EAN) | 4032248277070 |
Qty. | 1 items |
Depth | 92 mm |
Depth (inches) | 3.622 inch |
Height | 73 mm |
Height (inches) | 2.874 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 79.79 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -20 °C...40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Design | Wave 22.5 L |
Height with TS 35 | 112.4 mm |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Power distribution |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | III |
Attenuation at 0.15 MHz | < 0.5 dB |
Attenuation at 1 MHz | 18 dB |
Attenuation at 10 MHz | 45 dB |
Attenuation at 100 MHz | 30 dB |
Capacitance | Cx / Cand : 33nF |
Fuse | 5 A |
Inductance L and L1 | 2 mH |
Leakage current at Un | 190 µA |
Rated current IN | 3 A |
Rated voltage (AC) | 250 V |
Rated voltage (DC) | 250 V |
Test voltage P-N | 1700 V DC |
Test voltage P/N-PE | 2000 V AC |
Voltage type | AC/DC |
Cross-section | 2.5 mm² |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | black |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86277) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206163) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8614780000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8614780000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_42845) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002623 |
ETIM 7.0 | EC002623 |
ETIM 8.0 | EC002623 |
ETIM 9.0 | EC002623 |
ECLASS 9.0 | 27-18-28-14 |
ECLASS 9.1 | 27-42-02-08 |
ECLASS 10.0 | 27-18-28-14 |
ECLASS 11.0 | 27-18-28-14 |
ECLASS 12.0 | 27-18-28-14 |
ECLASS 13.0 | 27-18-28-14 |
ECLASS 14.0 | 27-18-28-14 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E64388 |