Properties
Version | Input : 0…440 V AC, Output : analogue V / mA |
Order No. | 8581230000 |
Type | WAZ2 VMA V AC |
GTIN (EAN) | 4032248234639 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 31.12.2022 |
Alternative product | [7760054360](~/p/7760054360) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 179 g |
Storage temperature | -20 °C...70 °C |
Operating temperature | 0 °C...50 |
MTTF | 371 a |
REACH SVHC | Lead 7439-92-1 |
SCIP | 94561991-a963-4084-a5f3-dfa3a5c2a27e |
Input frequency | 40...400 Hz sinus |
Input measurement range |
0…30 V AC
0…70 V AC 0…130 V AC 0…250 V AC 0…450 V AC |
Input resistance, voltage | 30 kΩ / 70 kΩ / 130 kΩ / 250 kΩ / 450 kΩ |
Number of inputs | 1 |
Status indicator | Green LED |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Offset current | max. 40 µA |
Offset voltage | max. 0.02 V |
Output current | 0(4)...20 mA |
Output voltage, note | 0...10 V |
Status indicator | Green LED |
Output current | 0(4)...20 mA |
Accuracy | 1,3 % (40...60 Hz) typ. 1 %; 2 % (70...400 Hz) typ. 1,5 % |
Configuration | DIP switch |
Current consumption | 40...30...24 mA @ IOUT =20 mA |
Galvanic isolation | 3-way isolator |
Rail | TS 35 |
Step response time | < 300 ms |
Temperature coefficient | ≤ 250 ppm/K |
Voltage supply | 24 V DC ± 25 % |
EMC standards |
EN 61000-2-6
EN 61000-6 EN 61326 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | Supply⁄output: 4 kV; input/output, input/output: 6 kV |
Insulation voltage | 4 kVeff / 5 s |
Insulation voltage input or output/supply | Input / power: 4 kVeff/ 5 s; output / power supply: 2 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage |
supply/output: 300 V; input/output, supply/output: 600 V |
Surge voltage category | III |
Type of connection | Tension-clamp connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35814) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206156) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8581230000) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35785) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
Long specification |
Monitoring component for AC voltages up to 450 V with standard signal output Add-on housing for TS35 rail mounting Secure isolation EN 50178, 3-way isolation up to 4 kV Type WAZ2 VMA V ac |
Short specification |
Monitoring component for AC voltages up to 450 V with standard signal output |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-