Properties
Version | Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid |
Order No. | 1036400000 |
Type | WDK 2.5DU-PE |
GTIN (EAN) | 4008190297374 |
Qty. | 50 items |
Depth | 62.5 mm |
Depth (inches) | 2.461 inch |
Depth including DIN rail | 63.5 mm |
Height | 69.5 mm |
Height (inches) | 2.736 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 17.34 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO15ATEX1346U |
Certificate No. (IECEX) | IECEXULD15.0003U |
Max. voltage (ATEX) | 275 V |
Current (ATEX) | 23 A |
Wire cross section max. (ATEX) | 4 mm² |
Max. voltage (IECEX) | 275 V |
Current (IECEX) | 23 A |
Wire cross section max. (IECEX) | 4 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
With PE connection for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 2 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 35 |
N-function | No |
PE function | Yes |
PEN function | No |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 1.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1.5 mm² |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.05 mm² |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 10 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.4 Nm |
Torque level with DMS electric screwdriver | 1 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Current size B (CSA) | 20 A |
Current size D (CSA) | 20 A |
Voltage size B (CSA) | 300 V |
Voltage size D (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 22 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 (-7-2) |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 30 |
Rated cross-section | 2.5 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 24 A |
Current at maximum wires | 32 A |
Standards | IEC 60947-7-1 (-7-2) |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 22 AWG |
Current size C (cURus) | 20 A |
Voltage size C (cURus) | 300 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37729)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253965) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_76891) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_76893) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89271) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89275) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178479) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253966) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37545) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59783) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1036400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1036400000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1036400000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[NTI WDK 2.5 DU PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102817) [NTI WDK 2.5 V DU PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102823) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
-
-
-
Item No.:1640740000Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
-
Item No.:1879350000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 6 A
-
Item No.:1878660000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 6 A
-
Item No.:1059180000Packaging unit:20 PC
End plate (terminals), blue, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1059100000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1072000000Packaging unit:50 PC
Terminal cover, yellow, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2
-
Item No.:1072100000Packaging unit:50 PC
Terminal cover, white, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:1053760000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1053660000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1054460000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1053860000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white