WDU 50N SW

Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 2

Item No. 1298070000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ToolsScrewdriversSocket wrenchSocket wrench sets
  • SKS 2,0-8,0 MR
    Item No.:
    9008870000
    Packaging unit:
    1 PC

    socket wrenches

  • Terminal BlocksAccessoriesWarning coversW-Series
  • WAD 20 GE WSD
    Item No.:
    9512260000
    Packaging unit:
    10 PC

    Terminal marking, Pitch in mm (P): 18.00, Printed characters: Symbols, yellow

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-Series50 mm²
  • WQV 50N/4
    Item No.:
    1834080000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 18.50, Insulated: No, 150 A, Silver grey

  • WQV 50N/2
    Item No.:
    1834060000
    Packaging unit:
    5 empty

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 18.50, Insulated: No, 150 A, Silver grey

  • WQV 50N/3
    Item No.:
    1834070000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 18.50, Insulated: No, 150 A, Silver grey

  • WQV 50N/5
    Item No.:
    2004960000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 5, Pitch in mm (P): 18.50, Insulated: No, 150 A, Silver grey

  • Terminal BlocksApplication rangePower feed-inAccessoriesAdditional connectionsW-SeriesWZAD
  • WZAD 50N
    Item No.:
    1872720000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 6 mm², Number of connections: 1

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder