Properties
Version | Bolt-type screw terminals, Cross-connector, Number of poles: 2 |
Order No. | 1780990000 |
Type | WQL 2 WF8 |
GTIN (EAN) | 4032248219414 |
Qty. | 5 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 40.8 mm |
Height (inches) | 1.606 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 24.41 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Copper - zinc |
Colour | grey |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 150 A |
Rated current, multi-pole | 150 A |
Type | Cross-connector |
Pitch in mm (P) | 22.8 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 150 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63666) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1780990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1780990000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |