WQV 16N-PEN BL

Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, 76 A, blue

Item No. 1071360000

Properties

Accessories

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier16 mm²
  • WPE 16N
    Item No.:
    1019100000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 16 mm², 690 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier16 mm²
  • WDU 16N WS
    Item No.:
    2602340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, Number of connections: 2

  • WDU 16N BL
    Item No.:
    1036180000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • WDU 16N
    Item No.:
    1036100000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 16N GE/SW
    Item No.:
    2000050000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2