WQV 4/3

Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm

Item No. 1054560000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Material data

Material
Colour
UL 94 flammability rating

System specifications

Version

Additional technical data

Explosion-tested version
Installation advice
Type of fixing

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole
Rated current, multi-pole
Tightening torque range for fixing screw
Type

Dimensions

Pitch in mm (P)

General

Installation advice
Number of poles

Rating data

Rated voltage
Rated current

Classifications

ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0