Properties
Version | Stainless steel markers, Conductor and cable markers, 112 x 10 mm, silver |
Order No. | 1912140000 |
Type | WSMC 16-20 |
GTIN (EAN) | 4032248541188 |
Qty. | 1 items |
Depth | 0.5 mm |
Depth (inches) | 0.02 inch |
Height | 112 mm |
Height (inches) | 4.409 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 3 g |
Operating temperature range | 500 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Material | Stainless steel 1.4404 |
Number of characters | 20 |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per sheet | 1 |
Operating temperature range | 500 °C |
Operating temperature range, max. | 500 °C |
Orientation of print | horizontal |
Printed characters | Mixed characters |
Type of printing | To customer specification |
Width | 10 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1912140000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |