Properties
Version | Stainless steel markers, Conductor and cable markers, 60 x 11 mm, silver |
Order No. | 1774510000 |
Type | WSMH 60MM |
GTIN (EAN) | 4032248149308 |
Qty. | 50 items |
Depth | 0.3 mm |
Depth (inches) | 0.012 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 11 mm |
Width (inches) | 0.433 inch |
Net weight | 1.2 g |
Operating temperature range | 250 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Material | Stainless steel 1.4404 |
Number of characters | 8 |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | 250 °C |
Operating temperature range, max. | 250 °C |
Type of printing | neutral |
Width | 11 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Cross-section for connected wire | 16 - 500 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1774510000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1712501741Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501738Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501055Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501672Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501744Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501742Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501670Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501739Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501054Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501053Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501700Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501699Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501743Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501056Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501740Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500007Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500002Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500004Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500005Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501000Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500008Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500001Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500006Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500003Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712500009Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501698Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501647Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501653Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501639Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501687Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501655Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501643Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501669Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501649Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501661Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501663Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501681Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501683Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501659Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501641Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501657Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501665Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501667Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501673Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501651Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501637Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501645Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501671Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501696Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501676Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver
-
Item No.:1712501679Packaging unit:200 PC
Stainless steel markers, Conductor and cable markers, 5.5 x 9.9 mm, silver