Properties
Version | Z-series, Plug-in connector, beige, Direct mounting |
Order No. | 1855100000 |
Type | ZP 4/1AN/13 |
GTIN (EAN) | 4032248396177 |
Qty. | 10 items |
Depth | 47.5 mm |
Depth (inches) | 1.87 inch |
Height | 22.5 mm |
Height (inches) | 0.886 inch |
Width | 84.5 mm |
Width (inches) | 3.327 inch |
Net weight | 80.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Set of connectors
pluggable Tension-clamp connection |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 1 |
Levels cross-connected internally | No |
PE connection | No |
Installation advice | Direct mounting |
Open sides | closed |
Type of mounting | Plugged |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A3 |
Number of connections | 13 |
Stripping length | 12 mm |
Type of connection | Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1720292 |
Current size C (CSA) | 28 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 10 AWG |
Wire cross section min. (CSA) | 26 AWG |
Installation advice | Direct mounting |
Number of poles | 13 |
Standards | In accordance with IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 4 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 32 A |
Current at maximum wires | 32 A |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 3 |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 10 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 10 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size C (cURus) | 28 A |
Voltage size C (cURus) | 600 V |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64401) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1855100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1855100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1855100000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
-
-
-
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:1818400000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:1828450000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksAccessoriesPlugsZ-SeriesAccessoriesLocking elements
Terminal BlocksAccessoriesPlugsZ-SeriesAccessoriesStrain reliefs
Terminal BlocksAccessoriesPlugsZ-SeriesAccessoriesCoding elements
MarkersTerminal markersMultiMarkDekafixDEK 5/6
MarkersTerminal markersMultiCardWSWS 10/6Blank
MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
Is accessory of
-
Item No.:1848350000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Plug-in connection, dark beige
-
Item No.:1854960000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, dark beige
-
Item No.:1312830000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks1-tier4 mm²