Properties
Version | Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 5, Pitch in mm (P): 8.20, Insulated: Yes, Width: 39.3 mm |
Order No. | 3077610000 |
Type | ZQV 6SL/5 |
GTIN (EAN) | 4099987081818 |
Qty. | 25 items |
Depth | 29.6 mm |
Depth (inches) | 1.165 inch |
Height | 29.6 mm |
Height (inches) | 1.165 inch |
Width | 39.3 mm |
Width (inches) | 1.547 inch |
Net weight | 4.75 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Type of mounting | Direct mounting |
Pitch in mm (P) | 8.2 mm |
Number of poles | 5 |
Rated voltage | 400 V |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321518) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
Is accessory of
-
Item No.:3037420000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 6 mm², 41 A, 1000 V, Number of connections: 3
-
Item No.:3037440000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 4
-
Item No.:3037390000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 6 mm², 41 A, 1000 V, Number of connections: 2
-
Item No.:3037450000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 6 mm², 41 A, 1000 V, Number of connections: 4
-
Item No.:3037410000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 3
-
Item No.:3037380000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 6 mm², 41 A, 1000 V, Number of connections: 2
Terminal BlocksUniversal rangeSNAP IN technologyS-SeriesFeed-through terminal blocks1-tier6 mm²