Properties
Version | Accessories, Accessories holder |
Order No. | 1269070000 |
Type | ZST 1 |
GTIN (EAN) | 4050118094091 |
Qty. | 25 items |
Depth | 39.5 mm |
Depth (inches) | 1.555 inch |
Height | 62 mm |
Height (inches) | 2.441 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 7.72 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | For the mounting rails |
End cover plate required | No |
Rail | TS 35 |
Installation advice | Direct mounting |
Open sides | closed |
Type of mounting | TS 35 |
Installation advice | Direct mounting |
Rail | TS 35 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60917) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1269070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1269070000) |
User Documentation |
[Beipackzettel_ZST_1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_37760)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Accessories
-
Item No.:0193100000Packaging unit:10 PC
Miniature fuse, medium time-lag, 10 A, G-Si. 5 x 25
-
Item No.:0546900000Packaging unit:10 PC
Miniature fuse, medium time-lag, 0.25 A, G-Si. 5 x 25
-
Item No.:0510300000Packaging unit:10 PC
Miniature fuse, medium time-lag, 0.5 A, G-Si. 5 x 25
-
Item No.:0192900000Packaging unit:10 PC
Miniature fuse, quick-acting, 6.3 A, G-Si. 5 x 25
-
Item No.:0265800000Packaging unit:10 PC
Miniature fuse, medium time-lag, 1 A, G-Si. 5 x 25
-
Item No.:0192800000Packaging unit:10 PC
Miniature fuse, quick-acting, 4 A, G-Si. 5 x 25
-
Item No.:0646400000Packaging unit:10 PC
Miniature fuse, medium time-lag, 0.8 A, G-Si. 5 x 25
-
Item No.:0192700000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 5 x 25
-
Item No.:0430800000Packaging unit:10 PC
Miniature fuse, quick-acting, 1.6 A, G-Si. 5 x 20
-
Item No.:0430500000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
-
Item No.:0431300000Packaging unit:10 PC
Miniature fuse, quick-acting, 5 A, G-Si. 5 x 20
-
Item No.:0430400000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.2 A, G-Si. 5 x 20
-
Item No.:0430600000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.5 A, G-Si. 5 x 20
-
Item No.:0430300000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.1 A, G-Si. 5 x 20
-
Item No.:0430700000Packaging unit:10 PC
Miniature fuse, quick-acting, 1 A, G-Si. 5 x 20
-
Item No.:0431100000Packaging unit:10 PC
Miniature fuse, quick-acting, 3.15 A, G-Si. 5 x 20
-
Item No.:0430900000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 5 x 20
-
Item No.:0431000000Packaging unit:10 PC
Miniature fuse, quick-acting, 2.5 A, G-Si. 5 x 20
-
Item No.:0431400000Packaging unit:10 PC
Miniature fuse, quick-acting, 6.3 A, G-Si. 5 x 20
-
Item No.:0431200000Packaging unit:10 PC
Miniature fuse, quick-acting, 4 A, G-Si. 5 x 20
-
Item No.:0439000000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.63 A, G-Si. 5 x 20
Is accessory of
-
Item No.:1880440000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:1880390000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:1880420000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:1880430000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:1880410000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32
-
Item No.:2562600000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1763950000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 2.5 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1763940000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 2.5 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:3109160000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3112230000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109290000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109370000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109170000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109310000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3112240000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109250000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109300000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2875120000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109280000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109380000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109220000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109320000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2753960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109360000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2674530000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109240000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2875140000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2674540000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109230000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2674550000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2875130000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109340000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109210000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109260000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109200000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2753950000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109330000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109390000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2753940000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3112250000Packaging unit:1 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2562730000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562760000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014300000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1018400000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119790000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1014400000Packaging unit:25 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1966070000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1966050000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1966030000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1444220000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1966040000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35
-
Item No.:1444210000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35
-
Item No.:2564360000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2564370000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2564350000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2564380000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:9532450000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:1518300000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9802720001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1518340000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:1518370000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:9915820001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:9908510001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35
-
Item No.:1518330000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 3, TS 35
-
Item No.:2469360000Packaging unit:5 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 1500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1469110000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35
-
Item No.:1966020000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1966060000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1444240000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1444230000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35
-
Item No.:1137780000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1137790000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1966090000Packaging unit:6 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35
-
Item No.:1119840000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011300000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012200000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012100000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012300000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1028200000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011000000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011080000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1011060000Packaging unit:50 PC
Fuse terminal, Screw connection, orange, 6 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1012400000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1119870000Packaging unit:10 PC
Fuse terminal, Screw connection, dark beige, 6 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562050000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2561900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562060000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1886580000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562000000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1886550000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562040000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1886560000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1886590000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1886570000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562010000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2562030000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2561980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2561990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2796780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1