Properties
Version | Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection |
Order No. | 2702500000 |
Type | ZT 2.5/4AN/4 OR |
GTIN (EAN) | 4050118711530 |
Qty. | 50 items |
Depth | 34.5 mm |
Depth (inches) | 1.358 inch |
Depth including DIN rail | 35 mm |
Height | 85.5 mm |
Height (inches) | 3.366 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version |
4 plug-in connections
pluggable |
End cover plate required | Yes |
Number of levels | 1 |
Number of clamping points per level | 4 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Explosion-tested version | No |
Open sides | right |
Type of mounting | Snap-on |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Connection direction | top |
Number of connections | 4 |
Type of connection |
Tension-clamp connection
Plug-in connection |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Standards | In accordance with IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated DC voltage | 500 V |
Rated current | 24 A |
Current at maximum wires | 24 A |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-17 |
ECLASS 14.0 | 27-25-01-17 |
ROHS | Conform |