Properties
Version | Multimeter |
Order No. | 9205460000 |
Type | ZUB MULTI 1037 |
GTIN (EAN) | 4032248738731 |
Qty. | 1 items |
Net weight | 185 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Version | 2 x test wires + test probes + alligator clip |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001195 |
ETIM 7.0 | EC001195 |
ETIM 8.0 | EC001195 |
ETIM 9.0 | EC001195 |
ECLASS 9.0 | 27-20-03-92 |
ECLASS 9.1 | 27-20-03-92 |
ECLASS 10.0 | 27-20-03-92 |
ECLASS 11.0 | 27-20-03-92 |
ECLASS 12.0 | 27-20-03-92 |
ECLASS 13.0 | 27-20-03-92 |
ECLASS 14.0 | 27-20-03-92 |
ROHS | Conform |